Catalog No. : 2TLA042022R3410
Description: MAGNE 4 DYN-2INFO
UPC: 888614905443
Descriptors
|
Category |
Safety Sensors, Switches, Locks & Gate Boxes |
|
Type |
Process Lock |
Specifications
|
Product Class |
Safety Locks & Process Locks |
|
Product Main Type |
Magne |
|
Supply Voltage |
24VDC |
|
Outputs |
DYNlink |
|
Number of Outputs |
1 |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 4 |
EC002593 - Position switch with interlocking |
|
ETIM 5.0 |
EC002593 - Position switch with interlocking |
|
ETIM 6.0 |
EC001769 - Permanent magnet for door locking mechanism |
|
ETIM 7 |
EC001769 - Permanent magnet for door locking mechanism |
|
ETIM 8 (Etim8) |
EC001769 - Permanent magnet for door locking mechanism |
Dimensions
|
Product Net Depth / Length |
30 mm |
|
Product Net Height |
274 mm |
|
Product Net Width |
35 mm |
|
Product Net Weight |
0.7kg |
Safety Information
|
Performance Level |
Up to e |