text.skipToContent text.skipToNavigation

Catalog No. : 2TLA030056R0100

Description:  SMILE 41 EWWWA AS-I

UPC: 7350024479713

Push button box according to Smile design with 4 buttons, one of which is an emergency stop. The box is adapted for AS-i system. The buttons have programmable status LED in button. Connection via a M12-5 male connector.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Emergency Stops & Pilot Devices

Type

Emergency Stop

Specifications

Product Class

E-Stops & Pilot Devices

Product Main Type

Smile 41

Supply Voltage

30VDC

Outputs

ASI

Degree of Protection

IP65

Classifications

ETIM 7

EC000225 - Control circuit devices combination in enclosure

ETIM 8 (Etim8)

EC000225 - Control circuit devices combination in enclosure

Dimensions

Product Net Depth / Length

60 mm

Product Net Height

274 mm

Product Net Width

40 mm

Product Net Weight

0.019kg

Safety Information

Performance Level

Up to e