Catalog No. : 2TLA030054R1400
Description: INCA 1EC TINA
UPC: 7350024479638
Descriptors
|
Category |
Emergency Stops & Pilot Devices |
|
Type |
Emergency Stop |
Specifications
|
Product Class |
E-Stops & Pilot Devices |
|
Product Main Type |
INCA |
|
Supply Voltage |
24VDC |
|
Outputs |
DYNlink |
|
Degree of Protection |
IP65, IP20(connection terminal) |
Classifications
|
ETIM 4 |
EC002034 - Emergency stop complete |
|
ETIM 5.0 |
EC002034 - Emergency stop complete |
|
ETIM 6.0 |
EC002034 - Emergency stop complete |
|
ETIM 7 |
EC002034 - Emergency stop complete |
|
ETIM 8 (Etim8) |
EC002034 - Emergency stop complete |
Dimensions
|
Product Net Depth / Length |
32.2 mm |
|
Product Net Height |
32.2 mm |
|
Product Net Width |
80 mm |
|
Product Net Weight |
0.045kg |
Safety Information
|
Performance Level |
Up to e |