text.skipToContent text.skipToNavigation

Catalog No. : 2TLA030054R0300

Description:  INCA 1S TYPE ABB

UPC: 7350024460032

Safety stop (black button) for panel mounting, 22.5 mm holes, 2 NC contacts, status LED in button, terminal blocks.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Emergency Stops & Pilot Devices

Type

Emergency Stop

Specifications

Product Class

E-Stops & Pilot Devices

Product Main Type

INCA

Supply Voltage

24VDC

Outputs

Contact

Degree of Protection

IP65, IP20(connection terminal)

Classifications

ETIM 4

EC002611 - Control switch

ETIM 5.0

EC002611 - Control switch

ETIM 6.0

EC001028 - Push button, complete

ETIM 7

EC001028 - Push button, complete

ETIM 8 (Etim8)

EC001028 - Push button, complete

Dimensions

Product Net Depth / Length

32.2 mm

Product Net Height

32.2 mm

Product Net Width

80 mm

Product Net Weight

0.045kg

Safety Information

Performance Level

Up to e