Catalog No. : 2TLA030053R0100
Description: SMILE 11 RB RESET BUTTON PLUTO
UPC: 7350024459982
Descriptors
|
Category |
Emergency Stops & Pilot Devices |
|
Type |
Reset |
Specifications
|
Product Class |
E-Stops & Pilot Devices |
|
Product Main Type |
Smile Reset |
|
Supply Voltage |
24VDC |
|
Outputs |
Contact |
|
Degree of Protection |
IP65 |
Classifications
|
ETIM 4 |
EC002611 - Control switch |
|
ETIM 5.0 |
EC002611 - Control switch |
|
ETIM 6.0 |
EC000225 - Control circuit devices combination in enclosure |
|
ETIM 7 |
EC000225 - Control circuit devices combination in enclosure |
|
ETIM 8 (Etim8) |
EC000225 - Control circuit devices combination in enclosure |
Dimensions
|
Product Net Depth / Length |
36 mm |
|
Product Net Height |
97 mm |
|
Product Net Width |
40 mm |
|
Product Net Weight |
0.06kg |