Catalog No. : 2TLA030051R0000
Description: SMILE 11 EA TYPE ABB
UPC: 7350024432176
Descriptors
|
Category |
Emergency Stops & Pilot Devices |
|
Type |
Emergency Stop |
Specifications
|
Product Class |
E-Stops & Pilot Devices |
|
Product Main Type |
Smile |
|
Supply Voltage |
24VDC |
|
Outputs |
Contact |
|
Degree of Protection |
IP65 |
Classifications
|
ETIM 4 |
EC002034 - Emergency stop complete |
|
ETIM 5.0 |
EC002034 - Emergency stop complete |
|
ETIM 6.0 |
EC002034 - Emergency stop complete |
|
ETIM 7 |
EC002034 - Emergency stop complete |
|
ETIM 8 (Etim8) |
EC002034 - Emergency stop complete |
Dimensions
|
Product Net Depth / Length |
52 mm |
|
Product Net Height |
97 mm |
|
Product Net Width |
40 mm |
|
Product Net Weight |
0.076kg |
Safety Information
|
Performance Level |
Up to e |