text.skipToContent text.skipToNavigation

Catalog No. : 2TLA030050R0100

Description:  SMILE 11 EAR TINA TYPE ABB

UPC: 7350024432244

Emergency stop button in Smile enclosure, Tina adaptation unit to DYNlink included, Status LED in button, 1 x M12-5 male connector, reversed button attachement (from bottom).
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Emergency Stops & Pilot Devices

Type

Emergency Stop

Specifications

Product Class

E-Stops & Pilot Devices

Product Main Type

Smile

Supply Voltage

24VDC

Outputs

DYNlink

Degree of Protection

IP65

Classifications

ETIM 4

EC002034 - Emergency stop complete

ETIM 5.0

EC002034 - Emergency stop complete

ETIM 6.0

EC002034 - Emergency stop complete

ETIM 7

EC002034 - Emergency stop complete

ETIM 8 (Etim8)

EC002034 - Emergency stop complete

Dimensions

Product Net Depth / Length

57 mm

Product Net Height

97 mm

Product Net Width

40 mm

Product Net Weight

0.076kg

Safety Information

Performance Level

Up to e