text.skipToContent text.skipToNavigation

Catalog No. : 2TLA022316R3000

Description:  SMILE 11RO1 RESET

UPC: 7350024482959

Reset light button in Smile enclosure for connection to Orion1 Base using M12-3R or Tina 10B (M12-CTO1BM necessary). One M12-5 male connector.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Optical Safety Devices

Type

Smile Reset

Specifications

Product Class

Safety Light Curtains and Grids

Product Main Type

Orion accessory

Supply Voltage

24VDC

Outputs

NO contact

Degree of Protection

IP65

Classifications

ETIM 4

EC002611 - Control switch

ETIM 5.0

EC002611 - Control switch

ETIM 6.0

EC000225 - Control circuit devices combination in enclosure

ETIM 7

EC000225 - Control circuit devices combination in enclosure

ETIM 8 (Etim8)

EC000225 - Control circuit devices combination in enclosure

Dimensions

Product Net Depth / Length

36 mm

Product Net Height

97 mm

Product Net Width

40 mm

Product Net Weight

0.064kg