Catalog No. : 2TLA022312R0000
Description: ORION STAND 060 - PROTECTIVE STAND
UPC: 7350024482102
Orion Stand 060 - Protective stand for light guard with an actual length shorter than 60 cm - The actual length is longer than the protected height - Fits Orion1 Mirror 060 and shorter
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Optical Safety Devices |
|
Type |
Stand |
Specifications
|
Product Class |
Safety Light Curtains and Grids |
|
Product Main Type |
Orion accessory |
Classifications
|
ETIM 6.0 |
EC003015 - Accessories for sensors |
|
ETIM 7 |
EC003015 - Accessories for sensor technology |
|
ETIM 8 (Etim8) |
EC003015 - Accessories/spare parts for sensor technology |
Dimensions
|
Product Net Depth / Length |
195 mm |
|
Product Net Height |
618 mm |
|
Product Net Width |
195 mm |
|
Product Net Weight |
4.65kg |