Catalog No. : 2TLA022304R0000
Description: Orion2-4-K2-050-B Light Grid
UPC: 7350024481730
Descriptors
|
Category |
Optical Safety Devices |
|
Type |
Light Grid Perimeter Guard |
Specifications
|
Product Class |
Safety Light Curtains and Grids |
|
Product Main Type |
Orion2 Base |
|
Supply Voltage |
24VDC |
|
Outputs |
2 Failsafe (OSSD) |
|
Degree of Protection |
IP65 |
Classifications
|
ETIM 4 |
EC002716 - One-way light barrier |
|
ETIM 5.0 |
EC002716 - One-way light barrier |
|
ETIM 6.0 |
EC002549 - Light curtain |
|
ETIM 7 |
EC002549 - Light curtain |
|
ETIM 8 (Etim8) |
EC002549 - Light curtain |
Dimensions
|
Product Net Depth / Length |
41 mm |
|
Product Net Height |
0.664m |
|
Product Net Width |
70 mm |
|
Product Net Weight |
1.594kg |
Safety Information
|
Performance Level |
Up to e |