text.skipToContent text.skipToNavigation

Catalog No. : 2TLA022302R0200

Description:  Orion1-4-30-045-B Light Curtain

UPC: 7350024481525

Orion1 Base Light Curtain, Transmitter + Receiver, Resolution=30mm, Protected height=450mm, Range=0.2-19m, Type 4.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Optical Safety Devices

Type

Light Curtain Hand Resolution

Specifications

Product Class

Safety Light Curtains and Grids

Product Main Type

Orion1 Base

Supply Voltage

24VDC

Outputs

2 Failsafe (OSSD)

Degree of Protection

IP65

Classifications

ETIM 4

EC002716 - One-way light barrier

ETIM 5.0

EC002716 - One-way light barrier

ETIM 6.0

EC002549 - Light curtain

ETIM 7

EC002549 - Light curtain

ETIM 8 (Etim8)

EC002549 - Light curtain

Dimensions

Product Net Depth / Length

37 mm

Product Net Height

0.533m

Product Net Width

65 mm

Product Net Weight

1.386kg

Safety Information

Performance Level

Up to e