Catalog No. : 2TLA020073R0000
Description: AS-I T-CONNECTOR WITH M12
UPC: 7350024451801
Descriptors
|
Category |
Safety Accessories |
|
Type |
AS-i |
Specifications
|
Supply Voltage |
30 |
|
Product Main Type |
AS-i |
|
Product Class |
Accessories for Programmable Safety Controller |
|
Degree of Protection |
N/A |
Classifications
|
ETIM 4 |
EC002638 - Cable connector |
|
ETIM 5.0 |
EC002638 - Cable connector |
|
ETIM 6.0 |
EC002638 - Cable connector |
|
ETIM 7 |
EC002638 - Cable connector |
|
ETIM 8 (Etim8) |
EC002638 - Cable connector |
Dimensions
|
Product Net Depth / Length |
50 mm |
|
Product Net Height |
20 mm |
|
Product Net Width |
25 mm |
|
Product Net Weight |
0.02kg |