Catalog No. : 2TLA020072R0600
Description: URAX-E1
UPC: 888614097490
URAX-E1 is a safe input AS-i slave module intended for connection to two-hand control devices according to
EN 574 type IIIC. The AS-i bus is specified by the two organisations “AS-International Association” and “ASInterface Safety at Work”, and is described in the publication “AS-Interface The Automatic Solution”.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Safety Accessories |
|
Type |
AS-i |
Specifications
|
Supply Voltage |
30 |
|
Product Main Type |
AS-i |
|
Product Class |
Accessories for Programmable Safety Controller |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 4 |
EC001584 - I/O device for bus system |
|
ETIM 5.0 |
EC001584 - I/O device for bus system |
|
ETIM 6.0 |
EC001584 - I/O device for bus system |
|
ETIM 7 |
N/A |
|
ETIM 8 (Etim8) |
N/A |
Dimensions
|
Product Net Depth / Length |
32 mm |
|
Product Net Height |
96 mm |
|
Product Net Width |
60 mm |
|
Product Net Weight |
0.18kg |