text.skipToContent text.skipToNavigation

Catalog No. : 2TLA020071R9400

Description:  GATE MT MODBUS TCP GATEWAY

UPC: 7350024480283

Gateway for 2-way communication between the Pluto bus and Ethernet. Ethernet protocol Modbus TCP. With the use of a Gateway device, Pluto can communicate with other control systems and thereby form a part of a larger network. The unit has a common interface with Pluto, i.e. the same cabling and the Pluto Manager software can be used for servicing and where necessary programming.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Programmable Safety Controllers

Specifications

Supply Voltage

24VDC

Product Main Type

Gateway

With Safety Bus

Yes

Safe Outputs

N/A

Safe inputs/non-failsafe outputs/safe analog inputs

N/A

Product Class

Safety Programmable Logic Controllers

Degree of Protection

IP20

Classifications

ETIM 4

EC001099 - System interface/media gateway for bus system

ETIM 5.0

EC001099 - System interface/media gateway for bus system

ETIM 6.0

EC001099 - System interface/media gateway for bus system

ETIM 7

EC001099 - System interface/media gateway for bus system

ETIM 8 (Etim8)

EC001099 - System interface/media gateway for bus system

Dimensions

Product Net Depth / Length

114 mm

Product Net Height

108 mm

Product Net Width

23 mm

Product Net Weight

0.13kg

Safety Information

Performance Level

N/A