Catalog No. : 2TLA020071R9000
Description: GATE-E1P
UPC: 7350024480245
Descriptors
|
Category |
Programmable Safety Controllers |
Specifications
|
Supply Voltage |
24VDC |
|
Product Main Type |
Gateway |
|
With Safety Bus |
Yes |
|
Safe Outputs |
N/A |
|
Safe inputs/non-failsafe outputs/safe analog inputs |
N/A |
|
Product Class |
Safety Programmable Logic Controllers |
|
Degree of Protection |
IP20 |
Classifications
|
ETIM 4 |
EC001099 - System interface/media gateway for bus system |
|
ETIM 5.0 |
EC001099 - System interface/media gateway for bus system |
|
ETIM 6.0 |
EC001099 - System interface/media gateway for bus system |
|
ETIM 7 |
EC001099 - System interface/media gateway for bus system |
|
ETIM 8 (Etim8) |
EC001099 - System interface/media gateway for bus system |
Dimensions
|
Product Net Depth / Length |
114 mm |
|
Product Net Height |
108 mm |
|
Product Net Width |
23 mm |
|
Product Net Weight |
0.13kg |
Safety Information
|
Performance Level |
N/A |