text.skipToContent text.skipToNavigation

Catalog No. : 2TLA020070R6400

Description:  PLUTO D20 SAFETY-PLC

UPC: 7320500410578

Pluto is a cost effective, powerful and compact safety PLC for all machine safety applications. Most safety devices on the market can be connected directly to Pluto and multiple safety sensors can be connected to a single input and still achieve the highest safety level. Programming is done easily in the accompanying software Pluto Manager. Safety PLC with Pluto safety bus and analogue inputs. Totally 20 I/O: 4 combined failsafe analogue and digital inputs + 4 failsafe inputs + 8 non-failsafe outputs/failsafe inputs + 2 individually failsafe relay outputs + 2 individually failsafe transistor outputs. Analogue input range 0-10V/4-20mA.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Programmable Safety Controllers

Specifications

Supply Voltage

24VDC

Product Main Type

Pluto

With Safety Bus

Yes

Safe Outputs

2NO Failsafe (Relay) + 2 Failsafe (Transistor)

Safe inputs/non-failsafe outputs/safe analog inputs

4 combined failsafe analogue and digital inputs + 4 failsafe inputs + 8 non-failsafe outputs/failsafe inputs

Product Class

Safety Programmable Logic Controllers

Degree of Protection

IP20(Terminals) and IP40(Enclosure)

Classifications

ETIM 4

EC001449 - Device for monitoring of safety-related circuits

ETIM 5.0

EC001449 - Device for monitoring of safety-related circuits

ETIM 6.0

EC000236 - PLC CPU-module

ETIM 7

EC000236 - PLC CPU-module

ETIM 8 (Etim8)

EC000236 - PLC CPU-module

Dimensions

Product Net Depth / Length

120 mm

Product Net Height

84 mm

Product Net Width

45 mm

Product Net Weight

0.39kg

Safety Information

Performance Level

Up to e