Catalog No. : 2TLA020070R4600
Description: PLUTO B20 V2, SAFETY-PLC
UPC: 7320500410547
Descriptors
|
Category |
Programmable Safety Controllers |
Specifications
|
Supply Voltage |
24VDC |
|
Product Main Type |
Pluto |
|
With Safety Bus |
Yes |
|
Safe Outputs |
2NO Failsafe (Relay) + 2 Failsafe (Transistor) |
|
Safe inputs/non-failsafe outputs/safe analog inputs |
8 failsafe inputs + 8 non-failsafe outputs/failsafe inputs |
|
Product Class |
Safety Programmable Logic Controllers |
|
Degree of Protection |
IP20(Terminals) and IP40(Enclosure) |
Classifications
|
ETIM 4 |
EC001449 - Device for monitoring of safety-related circuits |
|
ETIM 5.0 |
EC001449 - Device for monitoring of safety-related circuits |
|
ETIM 6.0 |
EC000236 - PLC CPU-module |
|
ETIM 7 |
EC000236 - PLC CPU-module |
|
ETIM 8 (Etim8) |
EC000236 - PLC CPU-module |
Dimensions
|
Product Net Depth / Length |
120 mm |
|
Product Net Height |
84 mm |
|
Product Net Width |
45 mm |
|
Product Net Weight |
0.39kg |
Safety Information
|
Performance Level |
Up to e |