Catalog No. : 2TLA020070R3700
Description: ABSOLUTE ENCODER MULTITURN MODEL RS
UPC: 7320500410875
Descriptors
|
Category |
Programmable Safety Controllers |
Specifications
|
Supply Voltage |
24VDC |
|
Product Main Type |
Pluto encoder |
|
With Safety Bus |
Yes |
|
Safe Outputs |
N/A |
|
Safe inputs/non-failsafe outputs/safe analog inputs |
N/A |
|
Product Class |
Safety Programmable Logic Controllers |
|
Degree of Protection |
IP67, IP66 (shaft inlet) |
Classifications
|
ETIM 4 |
EC001486 - Rotary encoder |
|
ETIM 5.0 |
EC001486 - Rotary encoder |
|
ETIM 6.0 |
EC001486 - Rotary encoder |
|
ETIM 7 |
EC001486 - Rotary encoder |
|
ETIM 8 (Etim8) |
EC001486 - Rotary encoder |
Dimensions
|
Product Net Depth / Length |
100 mm |
|
Product Net Height |
82 mm |
|
Product Net Width |
58 mm |
|
Product Net Weight |
0.39kg |
Safety Information
|
Performance Level |
N/A |