Catalog No. : 2TLA020070R2600
Description: IDFIX-PROG 10K
UPC: 7350024465921
Descriptors
|
Category |
Safety Accessories |
Specifications
|
Supply Voltage |
N/A |
|
Product Main Type |
Pluto accessory |
|
With Safety Bus |
N/A |
|
Safe Outputs |
N/A |
|
Safe inputs/non-failsafe outputs/safe analog inputs |
N/A |
|
Product Class |
Accessories for Programmable Safety Controller |
|
Degree of Protection |
N/A |
Classifications
|
ETIM 4 |
EC001422 - PLC function/technology module |
|
ETIM 5.0 |
EC001422 - PLC function/technology module |
|
ETIM 6.0 |
EC001583 - Accessories for bus system |
|
ETIM 7 |
EC001583 - Accessories for bus system |
|
ETIM 8 (Etim8) |
EC001583 - Accessories/spare parts for bus system |
Dimensions
|
Product Net Depth / Length |
200 |
|
Product Net Height |
7 mm |
|
Product Net Width |
12 mm |
|
Product Net Weight |
0.01kg |
Safety Information
|
Performance Level |
Up to e |