text.skipToContent text.skipToNavigation

Catalog No. : 2TLA020070R1800

Description:  PLUTO S46 V2 SAFETY PLC

UPC: 7320500410622

Pluto is a cost effective, powerful and compact safety PLC for all machine safety applications. Most safety devices on the market can be connected directly to Pluto and multiple safety sensors can be connected to a single input and still achieve the highest safety level. Programming is done easily in the accompanying software Pluto Manager. Safety PLC. Totally 46 I/O: 24 failsafe inputs + 16 non-failsafe outputs/failsafe inputs + 4 individually failsafe relay outputs + 2 individually failsafe transistor outputs. (Without Pluto safety bus)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Programmable Safety Controllers

Specifications

Supply Voltage

24VDC

Product Main Type

Pluto

With Safety Bus

No

Safe Outputs

4NO Failsafe (Relay) + 2 Failsafe (Transistor)

Safe inputs/non-failsafe outputs/safe analog inputs

24 failsafe inputs + 16 non-failsafe outputs/failsafe inputs

Product Class

Safety Programmable Logic Controllers

Degree of Protection

IP20(Terminals) and IP40(Enclosure)

Classifications

ETIM 4

EC001449 - Device for monitoring of safety-related circuits

ETIM 5.0

EC001449 - Device for monitoring of safety-related circuits

ETIM 6.0

EC000236 - PLC CPU-module

ETIM 7

EC000236 - PLC CPU-module

ETIM 8 (Etim8)

EC000236 - PLC CPU-module

Dimensions

Product Net Depth / Length

120 mm

Product Net Height

84 mm

Product Net Width

90 mm

Product Net Weight

0.65kg

Safety Information

Performance Level

Up to e