Catalog No. : 2TLA020057R0005
Description: C5 CABLE 5X0.34 SHIELDED 50M
UPC: 7350024483765
Descriptors
|
Category |
Safety Accessories |
|
Type |
Cable |
Specifications
|
Supply Voltage |
24 |
|
Product Main Type |
Cables |
|
Product Class |
Cables and Connectors |
|
Degree of Protection |
N/A |
Classifications
|
ETIM 4 |
EC001855 - Sensor-actuator patch cord |
|
ETIM 5.0 |
EC001855 - Sensor-actuator patch cord |
|
ETIM 6.0 |
EC001855 - Sensor-actuator patch cord |
|
ETIM 7 |
EC001855 - Sensor-actuator patch cord |
|
ETIM 8 (Etim8) |
EC001855 - Sensor-actuator patch cord |
Dimensions
|
Product Net Depth / Length |
50m |
|
Product Net Height |
5 mm |
|
Product Net Width |
5 mm |
|
Product Net Weight |
2.32kg |