Catalog No. : 2TLA020056R2100
Description: M12-C312 3 M CABLE 5X22AWG F/M
UPC: 7350024452426
Descriptors
|
Category |
Safety Accessories |
|
Type |
Cable |
Specifications
|
Supply Voltage |
24 |
|
Product Main Type |
M12 connection |
|
Product Class |
Cables and Connectors |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 4 |
EC000057 - Low voltage power cable |
|
ETIM 5.0 |
EC000057 - Low voltage power cable |
|
ETIM 6.0 |
EC001855 - Sensor-actuator patch cord |
|
ETIM 7 |
EC001855 - Sensor-actuator patch cord |
|
ETIM 8 (Etim8) |
EC001855 - Sensor-actuator patch cord |
Dimensions
|
Product Net Depth / Length |
3m |
|
Product Net Height |
15 mm |
|
Product Net Width |
15 mm |
|
Product Net Weight |
0.163kg |