Catalog No. : 2TLA020055R3100
Description: OCB-2A CONNECTION BLOCK
UPC: 7350024486520
OCB-2A simplifies the connection of multiple sensors by only having one cable out from the control cabinet to the sensors.
OCB-2A is a connection box for up to four safety sensors with M12-5 pin connector. Safety signals are connected in serial. Individual information signal from each sensor.
Blind plug JST2 must be used on unused connectors.
M12-8 pin connector for connection to the safety controller in the cabinet.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Safety Accessories |
|
Type |
Accessory |
Specifications
|
Supply Voltage |
24VDC |
|
Product Main Type |
M12 connection |
|
Product Class |
Cables and Connectors |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 7 |
EC003558 - Passive sensor-actuator interface (without cable) |
|
ETIM 8 (Etim8) |
EC003558 - Passive sensor-actuator interface (without cable) |
Dimensions
|
Product Net Depth / Length |
28 mm |
|
Product Net Height |
118 mm |
|
Product Net Width |
54 mm |
|
Product Net Weight |
0.16kg |