Catalog No. : 2TLA020055R1100
Description: M12-C02 M12X5 MALE SCREW CON
UPC: 7350024452303
Descriptors
|
Category |
Safety Accessories |
|
Type |
Connector |
Specifications
|
Supply Voltage |
24 |
|
Product Main Type |
M12 connection |
|
Product Class |
Cables and Connectors |
|
Degree of Protection |
IP65 |
Classifications
|
ETIM 4 |
EC002638 - Cable connector |
|
ETIM 5.0 |
EC002638 - Cable connector |
|
ETIM 6.0 |
EC002062 - Sensor-actuator connector |
|
ETIM 7 |
EC002635 - Circular connector for field assembly (industrial connector) |
|
ETIM 8 (Etim8) |
EC002635 - Circular connector for field assembly (industrial connector) |
Dimensions
|
Product Net Depth / Length |
70 mm |
|
Product Net Height |
20 mm |
|
Product Net Width |
20 mm |
|
Product Net Weight |
0.02kg |