Catalog No. : 2TLA020055R0000
Description: M12-3A M12 Y-CONNECTOR TYPE ABB
UPC: 7350024452259
Descriptors
|
Category |
Safety Accessories |
|
Type |
Y connector |
Specifications
|
Supply Voltage |
24 |
|
Product Main Type |
M12 connection |
|
Product Class |
Cables and Connectors |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 4 |
EC002638 - Cable connector |
|
ETIM 5.0 |
EC002638 - Cable connector |
|
ETIM 6.0 |
EC002925 - Sensor-actuator adapting connector |
|
ETIM 7 |
EC002925 - Sensor actuator adapter |
|
ETIM 8 (Etim8) |
EC002925 - Sensor actuator adapter |
Dimensions
|
Product Net Depth / Length |
20 mm |
|
Product Net Height |
40 mm |
|
Product Net Width |
35 mm |
|
Product Net Weight |
0.02kg |