Catalog No. : 2TLA020054R1400
Description: TINA 3A PS ADAPTER UNIT TYPE ABB
UPC: 7350024451993
Descriptors
|
Category |
Safety Accessories |
|
Type |
Tina Adaptor |
Specifications
|
Supply Voltage |
24 |
|
Product Main Type |
Tina Adaptor |
|
Product Class |
Tina Adaptors |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 4 |
EC001584 - I/O device for bus system |
|
ETIM 5.0 |
EC001584 - I/O device for bus system |
|
ETIM 6.0 |
EC001584 - I/O device for bus system |
|
ETIM 7 |
EC001584 - I/O device for bus system |
|
ETIM 8 (Etim8) |
EC001584 - I/O device for bus system |
Dimensions
|
Product Net Depth / Length |
24 mm |
|
Product Net Height |
24 mm |
|
Product Net Width |
57 mm |
|
Product Net Weight |
0.026kg |