text.skipToContent text.skipToNavigation

Catalog No. : 2TLA020054R1210

Description:  TINA 10A V2 TYPE ABB

UPC: 7350024484496

TIna 10A v2 adapts the OSSD outputs of ABB optical safety devices to the DYNlink solution. Tina 10A v2 has one M12-5 male connector towards the DYNlink loop and one M12-8 female connector towards the OSSD device. The Tina devices adapt the DYNlink safety circuit in Vital, Pluto and B&R X20 to safety components with mechanical contacts, such as E-stops, switches and light beams/curtains with dual outputs. Tina is available in several versions depending on the type of safety component that is connected to the Vital, Pluto or B&R X20 circuit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Safety Accessories

Type

Tina Adaptor

Specifications

Supply Voltage

24

Product Main Type

Tina Adaptor

Product Class

Tina Adaptors

Degree of Protection

IP67

Classifications

ETIM 4

EC001584 - I/O device for bus system

ETIM 5.0

EC001584 - I/O device for bus system

ETIM 6.0

EC001584 - I/O device for bus system

ETIM 7

EC001584 - I/O device for bus system

ETIM 8 (Etim8)

EC001584 - I/O device for bus system

Dimensions

Product Net Depth / Length

14 mm

Product Net Height

35 mm

Product Net Width

77 mm

Product Net Weight

0.032kg