Catalog No. : 2TLA020054R0300
Description: TINA 4A CONNECTION BLOCK TYPE ABB
UPC: 7350024451856
Descriptors
|
Category |
Safety Accessories |
|
Type |
Tina Adaptor |
Specifications
|
Supply Voltage |
24 |
|
Product Main Type |
Tina Adaptor |
|
Product Class |
Tina Adaptors |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 4 |
EC001584 - I/O device for bus system |
|
ETIM 5.0 |
EC001584 - I/O device for bus system |
|
ETIM 6.0 |
EC001584 - I/O device for bus system |
|
ETIM 7 |
EC001584 - I/O device for bus system |
|
ETIM 8 (Etim8) |
EC001584 - I/O device for bus system |
Dimensions
|
Product Net Depth / Length |
50 mm |
|
Product Net Height |
45 mm |
|
Product Net Width |
119 mm |
|
Product Net Weight |
0.095kg |