Catalog No. : 2TLA020053R7100
Description: JSOP-2 TERM OSSD 8-PIN
UPC: 7350024483505
Descriptors
|
Category |
Safety Accessories |
|
Type |
Accessory |
Specifications
|
Supply Voltage |
24VDC |
|
Product Main Type |
Eden Accessory |
|
Product Class |
Accessories for Safety Sensors, Switches, Locks and Gate Boxes |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 4 |
EC002638 - Cable connector |
|
ETIM 5.0 |
EC002638 - Cable connector |
|
ETIM 6.0 |
EC002638 - Cable connector |
|
ETIM 7 |
EC002638 - Cable connector |
|
ETIM 8 (Etim8) |
EC002638 - Cable connector |
Dimensions
|
Product Net Depth / Length |
40 mm |
|
Product Net Height |
14 mm |
|
Product Net Width |
14 mm |
|
Product Net Weight |
0.009kg |