Catalog No. : 2TLA020053R0600
Description: DA 3A
UPC: 7350024480597
Descriptors
|
Category |
Safety Accessories |
|
Type |
Accessory |
Specifications
|
Product Main Type |
Eden Accessory |
|
Product Class |
Accessories for Safety Sensors, Switches, Locks and Gate Boxes |
Classifications
|
ETIM 4 |
EC002365 - Safety screw |
|
ETIM 5.0 |
EC002365 - Safety screw |
|
ETIM 6.0 |
EC003015 - Accessories for sensors |
|
ETIM 7 |
EC003015 - Accessories for sensor technology |
|
ETIM 8 (Etim8) |
EC003015 - Accessories/spare parts for sensor technology |
Dimensions
|
Product Net Depth / Length |
34 mm |
|
Product Net Height |
78 mm |
|
Product Net Width |
21 mm |
|
Product Net Weight |
0.06kg |