Catalog No. : 2TLA020051R5701
Description: ADAM C OSSD-INFO M12-8
UPC: 7350024486636
Descriptors
|
Category |
Safety Sensors, Switches, Locks & Gate Boxes |
|
Type |
Non Contact Safety Sensor |
Specifications
|
Product Class |
Non-Contact Safety Sensors |
|
Product Main Type |
Eden |
|
Supply Voltage |
24VDC |
|
Outputs |
OSSD |
|
Number of Outputs |
2 |
|
Degree of Protection |
IP67, IP69K |
Classifications
|
ETIM 6.0 |
EC002544 - Magnetic proximity switch |
|
ETIM 7 |
EC002544 - Magnetic proximity switch |
|
ETIM 8 (Etim8) |
EC002544 - Magnetic proximity switch |
Dimensions
|
Product Net Depth / Length |
12 mm |
|
Product Net Height |
75.2 mm |
|
Product Net Width |
30 mm |
|
Product Net Weight |
0.026kg |
Safety Information
|
Performance Level |
Up to e |