text.skipToContent text.skipToNavigation

Catalog No. : 2TLA020051R5400

Description:  ADAM OSSD-INFO M12-5 CONTACT

UPC: 7350024480337

Adam safety sensor unit with OSSD signals with indication. M12-5 male connector, IP69K, yellow. 4pcs of DA 1B distance plates and 4pcs of DA 2B distance rings are included.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Sensors, Switches, Locks & Gate Boxes

Type

Non Contact Safety Sensor

Specifications

Product Class

Non-Contact Safety Sensors

Product Main Type

Eden

Supply Voltage

24VDC

Outputs

OSSD

Number of Outputs

2

Degree of Protection

IP67, IP69K

Classifications

ETIM 4

EC000030 - End switch

ETIM 5.0

EC000030 - End switch

ETIM 6.0

EC002544 - Magnetic proximity switch

ETIM 7

EC002544 - Magnetic proximity switch

ETIM 8 (Etim8)

EC002544 - Magnetic proximity switch

Dimensions

Product Net Depth / Length

12 mm

Product Net Height

75.2 mm

Product Net Width

30 mm

Product Net Weight

0.026kg

Safety Information

Performance Level

Up to e