text.skipToContent text.skipToNavigation

Catalog No. : 2TLA020051R5100

Description:  Adam Dyn-Info M12-5 Contact

UPC: 7350024480306

Eden is a non-contact safety sensor used as interlocking device for e.g. doors and safe position monitoring. Adam safety sensor with DYNlink signal and information output. Used with an Eva actuator to form a non-contact safety sensor Eden. M12-5 male connector. Four pieces of DA 1B distance plates and four pieces of DA 2B distance rings are included. Adam senses the presence of Eva without mechanical contact and therefore without any wear. The compact size of Eden and its 360°mounting possibility make it easy to use in most applications. Eden is UL approved for use in US and Canada.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Sensors, Switches, Locks & Gate Boxes

Type

Non Contact Safety Sensor

Specifications

Product Class

Non-Contact Safety Sensors

Product Main Type

Eden

Supply Voltage

24VDC

Outputs

DYNlink

Number of Outputs

1

Degree of Protection

IP67, IP69K

Classifications

ETIM 4

EC000030 - End switch

ETIM 5.0

EC000030 - End switch

ETIM 6.0

EC002544 - Magnetic proximity switch

ETIM 7

EC002544 - Magnetic proximity switch

ETIM 8 (Etim8)

EC002544 - Magnetic proximity switch

Dimensions

Product Net Depth / Length

12 mm

Product Net Height

75.2 mm

Product Net Width

30 mm

Product Net Weight

0.026kg

Safety Information

Performance Level

Up to e