text.skipToContent text.skipToNavigation

Catalog No. : 2TLA020046R0900

Description:  EVA UNIQUE CODE

UPC: 7350024480405

Eva actuator with unique code for use with Adam DYN/OSSD sensors in the Eden sensor system, IP69K, yellow, 4pcs of DA 2B spacer rings are included.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Sensors, Switches, Locks & Gate Boxes

Type

Actuator

Specifications

Product Class

Non-Contact Safety Sensors

Product Main Type

Eden

Degree of Protection

IP67, IP69K

Classifications

ETIM 4

EC000030 - End switch

ETIM 5.0

EC000030 - End switch

ETIM 6.0

EC002544 - Magnetic proximity switch

ETIM 7

EC002544 - Magnetic proximity switch

ETIM 8 (Etim8)

EC002544 - Magnetic proximity switch

Dimensions

Product Net Depth / Length

12 mm

Product Net Height

60 mm

Product Net Width

30 mm

Product Net Weight

0.026kg

Safety Information

Performance Level

Up to e