Catalog No. : 2TLA020046R0801
Description: EVA C GENERAL CODE
UPC: 7350024486575
Eva actuator for use with Adam DYN and Adam OSSD sensors. With Eva General Code, the pair forms a low level coded non-contact safety sensor. 4 pcs of DA 2B spacer rings are included. Coated PCBA for extra protection in demanding environments.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Safety Sensors, Switches, Locks & Gate Boxes |
|
Type |
Actuator |
Specifications
|
Product Class |
Non-Contact Safety Sensors |
|
Product Main Type |
Eden |
|
Degree of Protection |
IP67, IP69K |
Classifications
|
ETIM 6.0 |
EC002544 - Magnetic proximity switch |
|
ETIM 7 |
EC002544 - Magnetic proximity switch |
|
ETIM 8 (Etim8) |
EC002544 - Magnetic proximity switch |
Dimensions
|
Product Net Depth / Length |
12 mm |
|
Product Net Height |
60 mm |
|
Product Net Width |
30 mm |
|
Product Net Weight |
0.026kg |
Safety Information
|
Performance Level |
Up to e |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.