text.skipToContent text.skipToNavigation

Catalog No. : 2TLA020046R0800

Description:  EVA GENERAL CODE

UPC: 7350024480399

Eden is a non-contact safety sensor used as interlocking device for e.g. doors and safe position monitoring. Eva actuator for use with Adam DYN and Adam OSSD sensors. With Eva General Code, the pair forms a low level coded non-contact safety sensor. Four pieces of DA 2B spacer rings are included. Adam senses the presence of Eva without mechanical contact and therefore without any wear. The compact size of Eden and its 360°mounting possibility make it easy to use in most applications. Eden is UL approved for use in US and Canada.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Sensors, Switches, Locks & Gate Boxes

Type

Actuator

Specifications

Product Class

Non-Contact Safety Sensors

Product Main Type

Eden

Degree of Protection

IP67, IP69K

Classifications

ETIM 4

EC000030 - End switch

ETIM 5.0

EC000030 - End switch

ETIM 6.0

EC002544 - Magnetic proximity switch

ETIM 7

EC002544 - Magnetic proximity switch

ETIM 8 (Etim8)

EC002544 - Magnetic proximity switch

Dimensions

Product Net Depth / Length

12 mm

Product Net Height

60 mm

Product Net Width

30 mm

Product Net Weight

0.026kg

Safety Information

Performance Level

Up to e