Catalog No. : 2TLA020039R1000
Description: DALTON TONGUE B FOR TOP AND BOTTOM ENTRY
UPC: 7350024459487
Descriptors
|
Category |
Safety Accessories |
|
Type |
Accessory |
Specifications
|
Product Main Type |
Dalton Accessory |
|
Product Class |
Accessories for Safety Sensors, Switches, Locks and Gate Boxes |
Classifications
|
ETIM 4 |
EC001044 - Mechanic interlock for switch |
|
ETIM 5.0 |
EC001044 - Mechanic interlock for switch |
|
ETIM 6.0 |
EC002903 - Accessories for electrical door opener |
|
ETIM 7 |
EC002903 - Accessories for electrical door opener |
|
ETIM 8 (Etim8) |
EC002903 - Accessories/spare parts for electrical door opener |
Dimensions
|
Product Net Depth / Length |
15 mm |
|
Product Net Height |
15 mm |
|
Product Net Width |
15 mm |
|
Product Net Weight |
0.014kg |