Catalog No. : 2TLA020038R3200
Description: DALTON M12 WITH M12-8 + M12-5 CONNECTORS
UPC: 7350024459456
Descriptors
|
Category |
Safety Sensors, Switches, Locks & Gate Boxes |
|
Type |
Door Latch |
Specifications
|
Product Class |
Safety Locks & Process Locks |
|
Product Main Type |
Dalton |
|
Supply Voltage |
24VDC |
|
Outputs |
DYNlink |
|
Number of Outputs |
1 |
|
Degree of Protection |
IP65 |
Classifications
|
ETIM 4 |
EC002593 - Position switch with interlocking |
|
ETIM 5.0 |
EC002593 - Position switch with interlocking |
|
ETIM 6.0 |
EC000367 - Electrical door opener |
|
ETIM 7 |
EC000367 - Electrical door opener |
|
ETIM 8 (Etim8) |
EC000367 - Electrical door opener |
Dimensions
|
Product Net Depth / Length |
24 mm |
|
Product Net Height |
80 mm |
|
Product Net Width |
95 mm |
|
Product Net Weight |
0.3kg |
Safety Information
|
Performance Level |
Up to e |