Cat. No. : 2TLA020007R6900
Description: JSTD25K TWOHAND CONTROL
UPC: 7350024479690
Descriptors
|
Category |
Safety Control Devices |
|
Type |
Two Hand Station |
Specifications
|
Product Class |
One and Two Hand Control Devices |
|
Product Main Type |
JSTD25 |
|
Supply Voltage |
24VDC |
|
Degree of Protection |
IP65 |
Classifications
|
ETIM 4 |
EC001260 - Two-hand control device |
|
ETIM 5.0 |
EC001260 - Two-hand control device |
|
ETIM 6.0 |
EC001260 - Two-hand control device |
|
ETIM 7 |
EC001260 - Two-hand control device |
|
ETIM 8 (Etim8) |
EC001260 - Two-hand control device |
Dimensions
|
Product Net Depth / Length |
90.5 mm |
|
Product Net Height |
189 mm |
|
Product Net Width |
364 mm |
|
Product Net Weight |
1.52kg |
Safety Information
|
Performance Level |
Up to e |