text.skipToContent text.skipToNavigation

Catalog No. : 2TLA020007R3400

Description:  JSTD1-E SAFEBALL 1NO+1NO

UPC: 7350024460223

JSTD1-E Safeball, 2 NO, 0.2m wires x 4 for direct connection into an enclosure. Ergonomic design with several grip possibilities and low activation force (approx. 2N) and flexible mounting options. Provides highest level of safety for use in two hand control applications when using two Safeballs in conjunction with appropriate safety relay or Pluto Safety PLC. Maximum load of 30VDC, 2A resistive, IP67 protection degree, plastic body.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Safety Control Devices

Type

One/Two Hand Control Device

Specifications

Product Class

One and Two Hand Control Devices

Product Main Type

JSTD1

Supply Voltage

24VDC

Degree of Protection

IP67

Classifications

ETIM 4

EC002611 - Control switch

ETIM 5.0

EC002611 - Control switch

ETIM 6.0

EC002611 - Control switch

ETIM 7

EC002611 - Control switch

ETIM 8 (Etim8)

EC002611 - Control switch

Dimensions

Product Net Depth / Length

72 mm

Product Net Height

71 mm

Product Net Width

72 mm

Product Net Weight

0.07kg

Safety Information

Performance Level

Up to e