Catalog No. : 2TLA020007R3100
Description: JSTD1-B SAFEBALL CABLE 2DM TYPE ABB
UPC: 7350024460209
Descriptors
|
Category |
Safety Control Devices |
|
Type |
One/Two Hand Control Device |
Specifications
|
Product Class |
One and Two Hand Control Devices |
|
Product Main Type |
JSTD1 |
|
Supply Voltage |
24VDC |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 4 |
EC002611 - Control switch |
|
ETIM 5.0 |
EC002611 - Control switch |
|
ETIM 6.0 |
EC002611 - Control switch |
|
ETIM 7 |
EC002611 - Control switch |
|
ETIM 8 (Etim8) |
EC002611 - Control switch |
Dimensions
|
Product Net Depth / Length |
72 mm |
|
Product Net Height |
71 mm |
|
Product Net Width |
72 mm |
|
Product Net Weight |
0.095kg |
Safety Information
|
Performance Level |
Up to e |