Catalog No. : 2TLA020006R2200
Description: JSHD4-2 TOP. 2 BUTT LED ANTI-TAMP T
UPC: 7350024459739
Descriptors
|
Category |
Safety Control Devices |
|
Type |
Handle |
Specifications
|
Product Class |
Three Position Devices |
|
Product Main Type |
JSHD4 |
|
Supply Voltage |
24VDC |
|
Degree of Protection |
IP65 |
Classifications
|
ETIM 4 |
EC002611 - Control switch |
|
ETIM 5.0 |
EC002611 - Control switch |
|
ETIM 6.0 |
EC002571 - Agreement switch |
|
ETIM 7 |
EC002571 - Agreement switch |
|
ETIM 8 (Etim8) |
EC002571 - Agreement switch |
Dimensions
|
Product Net Depth / Length |
340 mm |
|
Product Net Height |
157 mm |
|
Product Net Width |
56 mm |
|
Product Net Weight |
0.139kg |
Safety Information
|
Performance Level |
Up to e |