text.skipToContent text.skipToNavigation

Catalog No. : 2TLA020006R2100

Description:  JSHD4-1 TOP PART TYPE ABB

UPC: 7350024459722

The JSHD4-3 is a top part of a three-position device JSHD4. It has no LEDs and no extra buttons. It must be used with one of the following bottom parts: AB, AD, AH, AJ, AK, AL. Anti-tamper can be chosen as option with all except bottom part AK. Three-position devices are used to allow a limited movement of the machine when the operator is in the dangerous area, for example during troubleshooting, test running and programming.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Control Devices

Type

Handle

Specifications

Product Class

Three Position Devices

Product Main Type

JSHD4

Supply Voltage

24VDC

Degree of Protection

IP65

Classifications

ETIM 4

EC002611 - Control switch

ETIM 5.0

EC002611 - Control switch

ETIM 6.0

EC002571 - Agreement switch

ETIM 7

EC002571 - Agreement switch

ETIM 8 (Etim8)

EC002571 - Agreement switch

Dimensions

Product Net Depth / Length

340 mm

Product Net Height

157 mm

Product Net Width

56 mm

Product Net Weight

0.139kg

Safety Information

Performance Level

Up to e