Catalog No. : 2TLA020005R1100
Description: JSHD4 BOTTOM PART AB CANNON CONNECT
UPC: 7350024459647
Descriptors
|
Category |
Safety Control Devices |
|
Type |
Bottom Part |
Specifications
|
Product Class |
Three Position Devices |
|
Product Main Type |
JSHD4 |
|
Supply Voltage |
24VDC |
|
Degree of Protection |
IP65 |
Classifications
|
ETIM 4 |
EC002611 - Control switch |
|
ETIM 5.0 |
EC002611 - Control switch |
|
ETIM 6.0 |
EC002886 - Accessories for agreement switch |
|
ETIM 7 |
EC002886 - Accessories for agreement switch |
|
ETIM 8 (Etim8) |
EC002886 - Accessories/spare parts for agreement switch |
Dimensions
|
Product Net Depth / Length |
50 mm |
|
Product Net Height |
50 mm |
|
Product Net Width |
33 mm |
|
Product Net Weight |
0.091kg |
Safety Information
|
Performance Level |
N/A |