Catalog No. : 2TLA020003R5500
Description: HKC12 CABLE 12 LEADS
UPC: 7350024461206
Descriptors
|
Category |
Safety Accessories |
|
Type |
Cable |
Specifications
|
Supply Voltage |
24VDC |
|
Product Main Type |
JSHD4 accessory |
|
Product Class |
Accessories for Safety Control Devices |
|
Degree of Protection |
N/A |
Classifications
|
ETIM 4 |
EC000057 - Low voltage power cable |
|
ETIM 5.0 |
EC000057 - Low voltage power cable |
|
ETIM 6.0 |
EC002886 - Accessories for agreement switch |
|
ETIM 7 |
EC002886 - Accessories for agreement switch |
|
ETIM 8 (Etim8) |
EC002886 - Accessories/spare parts for agreement switch |
Dimensions
|
Product Net Depth / Length |
1.2m |
|
Product Net Height |
27 mm |
|
Product Net Width |
1m |
|
Product Net Weight |
0.06kg |
Safety Information
|
Performance Level |
N/A |