Catalog No. : 2TLA020001R1000
Description: JSHD2C TYPE E ENABLING SWITCH ABB
UPC: 7350024456837
Descriptors
|
Category |
Safety Control Devices |
|
Type |
Three Position Switch |
Specifications
|
Product Class |
Three Position Devices |
|
Product Main Type |
JSHD2 |
|
Supply Voltage |
24VDC |
|
Degree of Protection |
IP54 |
Classifications
|
ETIM 4 |
EC002611 - Control switch |
|
ETIM 5.0 |
EC002611 - Control switch |
|
ETIM 6.0 |
EC002611 - Control switch |
|
ETIM 7 |
EC002611 - Control switch |
|
ETIM 8 (Etim8) |
EC002611 - Control switch |
Dimensions
|
Product Net Depth / Length |
13.5 mm |
|
Product Net Height |
29.25 mm |
|
Product Net Width |
26.55 mm |
|
Product Net Weight |
0.01kg |
Safety Information
|
Performance Level |
Up to e (using 2) |