text.skipToContent text.skipToNavigation

Catalog No. : 2TLA019995R0000

Description:  JSHD4-1-AA TYPE ABB

UPC: 7350024453348

The JSHD4-1-AA is an ergonomic three-position device which top part has no LED and no extra button, and which bottom part is equipped with a cable gland and 5 screw connections. Three-position devices are used to allow a limited movement of the machine when the operator is in the dangerous area, for example during troubleshooting, test running and programming.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Control Devices

Type

Three Postion Device Assembly

Specifications

Product Class

Three Position Devices

Product Main Type

JSHD4

Supply Voltage

24VDC

Degree of Protection

IP65

Classifications

ETIM 4

EC002611 - Control switch

ETIM 5.0

EC002611 - Control switch

ETIM 6.0

EC002571 - Agreement switch

ETIM 7

EC002571 - Agreement switch

ETIM 8 (Etim8)

EC002571 - Agreement switch

Dimensions

Product Net Depth / Length

60 mm

Product Net Height

254 mm

Product Net Width

34 mm

Product Net Weight

0.3kg

Safety Information

Performance Level

Up to e