text.skipToContent text.skipToNavigation

Catalog No. : 2TLA010070R0001

Description:  SENTRY USR10P SAFETY RELAY

UPC: 7350024486346

Universal safety relay/safety timer with delayable relay outputs 3NO+1NC, +24 VDC power supply and push-in spring terminals. For monitoring of safety devices with contacts, 1 or 2 equivalent or antivalent channels, safety devices with OSSD outputs, two-hand devices, safety mats and safety edges/bumpers. Timer function 0-999 seconds with a better accuracy than 1%: OFF-delay, ON-delay, Time bypass and Time reset. A display on front facilitates configuration and troubleshooting by displaying error codes and error log. A custom configuration can be protected by password. Manual or automatic reset selectable.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Relays

Specifications

Supply Voltage

24VDC

Monitoring of Emergency Stops

Yes

Safe Output Expansion

No

Monitoring of Gate Switches

Yes

Monitoring OSSD Devices (ex. Light Curtains)

Yes

Two Hand Control

Yes

Safety Mats/Edges and Bumpers

Yes

Timer Function

Yes

Outputs

Failsafe (Relay, delayed) 3NO + 1NC

Product Class

Sentry Safety Relays

Product Main Type

USR

Degree of Protection

IP20

Classifications

ETIM 8 (Etim8)

EC001449 - Device for monitoring of safety-related circuits

ETIM 7

EC001449 - Device for monitoring of safety-related circuits

Dimensions

Product Net Height

120 mm

Product Net Width

22.5 mm

Product Net Weight

0.229kg

Product Net Depth / Length

120 mm

Safety Information

Performance Level

Up to e