text.skipToContent text.skipToNavigation

Catalog No. : 2TLA010061R0000

Description:  SENTRY TSR20 24VDC

UPC: 7350024483352

Safety expansion timer with delayed relay outputs 3NO+1NC, +24VDC power supply and screw terminals. For monitoring of safety devices with contacts, 1 or 2 equivalent channels, and safety devices with OSSD outputs. OFF-delay time (0,5s or 1,5s) selectable by switch on the front.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Relays

Specifications

Supply Voltage

24VDC

Monitoring of Emergency Stops

No

Safe Output Expansion

Yes

Monitoring of Gate Switches

No

Monitoring OSSD Devices (ex. Light Curtains)

Yes

Two Hand Control

No

Safety Mats/Edges and Bumpers

No

Timer Function

Yes

Outputs

Failsafe (Relay, delayed) 3NO + 1NC

Product Class

Sentry Safety Relays

Product Main Type

TSR

Degree of Protection

IP20

Classifications

ETIM 8 (Etim8)

EC001449 - Device for monitoring of safety-related circuits

ETIM 7

EC001449 - Device for monitoring of safety-related circuits

Dimensions

Product Net Height

120 mm

Product Net Width

22.5 mm

Product Net Weight

0.207kg

Product Net Depth / Length

120 mm

Safety Information

Performance Level

Up to e