Catalog No. : 2TLA010040R0001
Description: SENTRY BSR10P SAFETY RELAY
UPC: 7350024483888
Descriptors
|
Category |
Safety Relays |
Specifications
|
Supply Voltage |
24VDC |
|
Monitoring of Emergency Stops |
Yes |
|
Safe Output Expansion |
Yes |
|
Monitoring of Gate Switches |
No |
|
Monitoring OSSD Devices (ex. Light Curtains) |
No |
|
Two Hand Control |
No |
|
Safety Mats/Edges and Bumpers |
No |
|
Timer Function |
No |
|
Outputs |
Failsafe (Relay) 3 NO + 1 NC |
|
Product Class |
Sentry Safety Relays |
|
Product Main Type |
BSR |
|
Degree of Protection |
IP20 |
Classifications
|
ETIM 8 (Etim8) |
EC001449 - Device for monitoring of safety-related circuits |
|
ETIM 7 |
EC001449 - Device for monitoring of safety-related circuits |
Dimensions
|
Product Net Height |
120 mm |
|
Product Net Width |
22.5 mm |
|
Product Net Weight |
0.19kg |
|
Product Net Depth / Length |
120 mm |
Safety Information
|
Performance Level |
Up to e |